??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOH TR-G02-001-01-S49F
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOH TR-G02-001-01-S49F
VERF
Availability
Available
BC
Order code
BOH000A
TC
Artikelbezeichnung
BOH TR-G02-001-01-S49F
PX
Product view
51354_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Optical sensor heads
W
Gewicht
0.01900 kg
TRAFFIC
Customs number
85414090
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = G02, Dimension = Ø 2 x 8.6 mm, Interface = for switching amplifier, Principle of operation = Optical sensor head, Principle of optical operation = Through-beam sensor, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = Ø 35 mm, Range = 0...300 mm, Connection = Cable with connector, M8x1-Female, 1 m, PUR, Housing material = Stainless steel, Material sensing surface = Epoxy, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.